90/91-C(D)UK, Free Mount Cylinder, Non-rotating, Double Acting

90/91-C(D)UK, Free Mount Cylinder, Non-rotating, Double Acting

The series 90-CDUK and 91-CDUK non-rotating free mount cylinder saves space and allows direct and precise mounting. 90-CDU is made from materials compatible with secondary battery manufacturing. 91-CDU includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. It is available in 6mm to 32mm bore sizes with stroke lengths up to 50mm. 

  • Bore sizes from 10mm to 32mm available
  • Compatible with secondary battery manufacturing
  • Stroke lengths up to 50mm
  • Non-rotating Rod
  • Double acting
  • Auto-switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog