90/91-CY3R, Magnetically Coupled Rodless Cylinder

90/91-CY3R, Magnetically Coupled Rodless Cylinder

Rodless Cylinder, magnetically coupled series 90-CY3R and 91-CY3R can be used in many diverse  environments. 90-CY3R is made from materials compatible with secondary battery manufacturing. 91-CY3R includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. Magnetically coupled cylinders have a wide range of  applications, and save mounting space. Loads and moments are possible  through the use of integrated guides. A variety of guides can be used  to achieve the necessary accuracy or allowable moment needed for your  application. CY is available in 5 bore sizes, from 15mm to 40mm with  standard stokes up to 1000mm. 

  • Magnetically coupled rodless cylinder
  • Direct mount type
  • Compatible with secondary battery manufacturing
  • Bore sizes (mm): 15, 20, 25, 32, 40
  • Ambient temperature: -10 to 60°C
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Piping Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Switch Rail Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog