90/91-MGGL, Guide Cylinder, Ball Bushing Bearing

90/91-MGGL, Guide Cylinder, Ball Bushing Bearing

Guided Cylinder series 90-MGG and 91-MGG are ideally suited for material handling applications involving stopping, lifting, and pushing. It combines the functions of a conventional cylinder, linear motion guide, and non-rotation device.  Features include built-in shock absorbers, finite stroke adjustment, bumpers, and switch capability. 90-MGG is made from materials compatible with secondary battery manufacturing. 91-MGG includes a "Lub-retainer" and is compatible with low dew point (40°C) applications.

  • Ball bushing bearing
  • Compatible with secondary batteries 
  • Bore size (mm): 20, 25, 32, 40, 50
  • Long stroke is available
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog