90/91-MHL2, Air Gripper, Parallel Style, Wide Opening

90/91-MHL2, Air Gripper, Parallel Style, Wide Opening

Air Gripper series 90-MHL and 91-MHL are designed for applications  that require a wide travel range of gripper fingers. 90-MHL is made from materials compatible with secondary battery manufacturing. 91-MHL includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. The MHL is ideal for gripping many different sized parts. Finger motion is synchronized by a rack-and-pinion mechanism.  The double piston construction creates a compact gripper with large holding force.  

  • Applicable bore size:  20, 25
  • Applicable auto switches: M9BWV, M9BW, Y7BWV, Y7BW
  • Specifications and dimensions for the 90-series are the same as standard products
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Size Configuration Status
Opening & Closing Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog