90/91-MXQ, Air Slide Table, Recirculating Linear Guide

90/91-MXQ, Air Slide Table, Recirculating Linear Guide

Air slide table series 90-MXQ and 91-MXQ series is ideal for applications requiring closely held parallelism and perpendicular specifications. The table and bearing guide are integrated into one precisely machined part made of hardened stainless steel. This minimizes tolerance stack-up associated with multiple part assemblies, and affords height tolerances of +/-0.05mm. The bearing is a recirculating linear guide in a stainless steel housing  90-MXS is made from materials compatible with secondary battery manufacturing. 91-MXS includes a "Lub-retainer" and is compatible with low dew point (40°C) applications.

  • Air slide table
  • Compatible with secondary batteries
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Various adjuster options
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Symmetric Type Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog