90/91-MY2H, Mechanical Joint Rodless Cylinder

90/91-MY2H, Mechanical Joint Rodless Cylinder

Rodless Cylinder, mechanically jointed series 90-MY2H and 91-MY2H is great for long strokes with compact size and an integrated guide, the MY2 series rodless actuator provides an ideal solution. 90-MY2H is made from materials compatible with secondary battery manufacturing. 91-MY2H includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. Standard strokes are available up to 600mm.

  • Mechanically joint rodless cylinder
  • Compatible with secondary battery manufacturing
  • Linear guide type
  • Bore sizes (mm): 16, 25
  • Maximum standard stroke: 600mm
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Stroke Adjusting Unit Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog