90-C(D)J2, Air Cylinder, Double Acting, Single Rod

90-C(D)J2, Air Cylinder, Double Acting, Single Rod

Air cylinder series 90-C(D)J2 miniature cylinders available in double acting and offer stainless steel tubing and stainless steel rods. 90-CJ2 is made from materials compatible with secondary battery manufacturing. 91-CJ2 includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. The series is available in bore sizes 10mm and 16mm and stroke lengths up to 200mm. 

  • Standard double acting single rod
  • Material restriction type 
  • Bore sizes: 10, 16 (mm)
  • Strokes from 15mm through 200mm depending upon bore size
  • Mounts: basic, foot, front flange, double clevis
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Secondary Battery Configuration Status
Series Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Head Cover Port Location Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Auto Switch Mounting Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate