90-AM150C-550C/AM650-850, Mist Separator, New Style

90-AM150C-550C/AM650-850, Mist Separator, New Style

Mist Separator series 90-AM can separate and remove oil mist in compressed air, which is difficult to remove by ordinary air filters and removes solid particles such as rust or carbon of more than 0.3 micron. 90-AFF is made from materials compatible with secondary battery manufacturing. It is the most suitable for air sources that  drive pilot, metal seal solenoid valves.  

  • Mist separator, possible modular connection
  • Material compatible with secondary battery manufacturing
  • Dust filtration, oil mist separation
  • Nominal filtration rating: 0.3μm
  • Filtration efficiency: 99.9%

 

Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog