90-IR1000~3000, Precision Regulator

90-IR1000~3000, Precision Regulator

Precision Regulator series 90-IR are designed to be compact and light weight. 90-IR is made from materials compatible with secondary battery manufacturing. The maximum set pressure  has been expanded from the conventional 0.7MPa to 0.8MPa. The optional bracket and pressure gauge can be mounted on either the front or back of the unit. 

  • Precision regulator
  • Material compatible with secondary battery manufacturing
  • Regulating pressure range (MPa): 0.005 to 0.8 depending on model
  • Compact and lightweight
  • Bracket & pressure gauge can be mouted on either the front or back

 

 

Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Type of Setting Configuration Status
Set Pressure Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog