90-ISE50, High Precision Digital Pressure Switch for Positive Pressure

90-ISE50, High Precision Digital Pressure Switch for Positive Pressure

High precision digital pressure switch series 90-ISE50 is a standard thread type for positive pressure. 90-ISE50 is made from materials compatible with secondary battery manufacturing. 90-ISE50 is used for a wide range of fluids. The stainless steel diaphragm prevents direct contact between sensor and measured fluid.

  • High-precision digital pressure switch for general fluids
  • Positive pressure: 1/1000 (0.001 MPa)
  • Functions: anti-chattering, auto shift, auto preset, key lock, and zero out
  • Extremely low leakage
  • Material restriction type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Port Size Configuration Status
Output Specification Configuration Status
Unit Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog