90-MHS3, Air Gripper, 3 Finger, Parallel Style

90-MHS3, Air Gripper, 3 Finger, Parallel Style

Air Gripper series 90-MHS3 utilizes a wedge cam design to minimize their size yet retains a high holding force. 90-MHS3 is made from materials compatible with secondary battery manufacturing. The small size of the units makes them well suited for end-of-arm or space constrained pick-and-place applications. The three-finger design of the 90-MHS3 makes it ideal for gripping round objects and loading or unloading items from the chuck of a machine tool.  

  • 3 finger parallel style air gripper
  • Made from material compatible with secondary battery manufacturing
  • Three fingers
  • Bore sizes: 16, 20, 25 (mm)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog