90-PF2W5**, Digital Flow Switch for Water, Remote Type Sensor

90-PF2W5**, Digital Flow Switch for Water, Remote Type Sensor

Digital flow switch series 90-PF2W is designed to check water flow rates. 90-PF2W is made from materials compatible with secondary battery manufacturing. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for water applications
  • Remote type sensor unit
  • Flow rate range: 0.5-4(?/min) ~ 10-100(?/min)
  • Output for display unit with or w/o analog output
  • Port sizes: 3/8, 1/2, 3/4, 1"
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Flow Range Configuration Status
Thread Configuration Status
Port Size Configuration Status
Wiring Specification Configuration Status
Output Specification Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog