90-RS(1)H, Stopper Cylinder, Heavy Duty

90-RS(1)H, Stopper Cylinder, Heavy Duty

Stopper Cylinder series 90-RSH and 90-RS1H series is a heavy-duty stopper cylinder is  specially designed for use on conveyor lines or other applications requiring an external stopping device.  90-RS(1)H is made from materials compatible with secondary battery manufacturing.

  • Heavy duty stopper cylinder
  • Compatible with secondary batteries
  • Double acting & single acting available
  • Bore sizes: 20mm, 32mm
  • Stroke range: 15mm to 20mm
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Bore Size Configuration Status
Piping Configuration Status
Stroke Configuration Status
Action Configuration Status
Roller Material Configuration Status
Option Configuration Status
Port Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog