90-RSDQ, Stopper Cylinder, Fixed Mounting Height

90-RSDQ, Stopper Cylinder, Fixed Mounting Height

Stopper Cylinder series 90-RSDQ is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics.  90-RSDQ is made from materials compatible with secondary battery manufacturing. It can be raised or lowered according to the distance required to stop the work piece. 

  • Fixed height stopper cylinder
  • Compatible with secondary batteries 
  • Double acting & single acting available
  • Bore sizes: 20mm to 50mm
  • Stroke range: 10mm to 30mm
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Action Configuration Status
Rod End Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog