90-SFD, Clean Air Filter

90-SFD, Clean Air Filter

90-SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  90-SFD is made from materials compatible with secondary battery manufacturing.

  • Maximum operating pressure: 1.0 MPa (at 20°C)
  • Initial pressure drop: 0.03 MPa (at inlet pressure 0.7 MPa, maximum flow)
  • Disposable (non-replaceable element) and Cartridge Type (replaceable element)
  • Operating temperature: 5 to 45°C
  • RoHS compliant
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Case Material Configuration Status
IN Side Connection Symbol Configuration Status
OUT Side Connection Symbol Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog