90-SV2000/4000, Single Valve, Subplate Type, IP67 Compliant

90-SV2000/4000, Single Valve, Subplate Type, IP67 Compliant

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Single valve, sub-plate type
  • Material restriction: copper metal, zinc, stainless steel 316
  • Surface treatment: nickel plating, zinc chromate
  • Port sizes: 1/4, 3/8, 1/2
  • Thread types: Rc, G, NPT, NPTF
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Function Configuration Status
Pilot Configuration Status
Voltage Configuration Status
M12 Waterproof Connector Configuration Status
Light & Surge Suppressor Configuration Status
Manual Override Configuration Status
Port Size Configuration Status
Thread Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog