ARM10, Small Manifold Regulator, Single

ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator.  ARM10/11 series is available as individual and manifold type.  Check valve equipped as standard.

  • Small manifold regulator, single unit
  • IN/OUT fittings: straight & elbow (metric & inch)
  • Proof pressure: 1.5MPa
  • Ambient temperature: 5~60°C
  • Accessories: bracket, pressure gauge, panel nut
  • Options: 0.35MPa setting, non-relieving, oil free
ARM10, Small Manifold Regulator, Single
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Fitting Configuration Status
Accessory Configuration Status
Option Configuration Status
Unit Configuration Status
Digital Pressure Switch Output Specifications Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate