ASG, Stainless Steel Speed Controller, Elbow Type

ASG, Stainless Steel Speed Controller, Elbow Type

Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.

  • Pressure range: 15 to 145 PSI (0.1 to 1 MPa)
  • Ambient and fluid temp range: 23 to 140°F (-5 to 60°C)
  • Option for meter-out or meter-in type control
  • One-touch fitting provides easy tube mounting/removal
  • Applicable tube size: ø4, ø6, ø8, ø10, and ø12
  • Thread port size: M5, R1/8 to 1/2
  • The port thread has sealant (except M5 type), to save installation time and reduce the possibility of leakage
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Control Type Configuration Status
Port Size Configuration Status
Applicable Tube OD Configuration Status
Sealant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.