ASG, Stainless Steel Speed Controller with One-touch Fitting

Suitable for applications where copper free specifications are required, the “ASG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.

  • Max. operating temperature: 150°C
  • NSF H1 grease
  • Connection thread: M5, Rc, G
  • Material: stainless steel 316 (body), FKM (seal material)
ASG, Stainless Steel Speed Controller with One-touch Fitting
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Elbow Configuration Status
Control Type Configuration Status
Thread Type Configuration Status
Port Size Configuration Status
Applicable Tubing O.D Configuration Status
Sealant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate