- SMC Home
- Products
- Connectors
- Speed Controllers
- ASG
- ASG Stainless Steel Speed Controller with One-touch Fitting
ASG, Stainless Steel Speed Controller with One-touch Fitting
Suitable for applications where copper free specifications are required, the “ASG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- Max. operating temperature: 150°C
- NSF H1 grease
- Connection thread: M5, Rc, G
- Material: stainless steel 316 (body), FKM (seal material)
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery