- SMC Home
- Products
- Actuators
- Guided Actuators
- Dual Piston Rods
Guided Actuators – Dual Piston Rods

Dual Piston Rods - CXS
The CXS Series is a dual piston actuator with non-rotating accuracy ± 0.1°. The CXSL high precision ball bushing type allows for smooth operation that ensures stable travel resistance. The CXSM slide bearing type provides lateral stability protecting it from side load impacts.

Dual Piston Rods with Air Cushions - CXS-A
The CXS-A Series is a dual piston actuator with non-rotating accuracy ± 0.1° and enhanced with air cushions at both ends improving allowable kinetic energy 2 to 3 times that of the standard CXS.The CXSL-A high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSM-A slide bearing type provides lateral stability protecting it from side load impacts.

Dual Piston Rods with Retract End Lock - CXS-R
The CXS-R Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with a retract end lock feature for added machine safety. The end lock will engage when air pressure is lost and can be released by reintroducing air pressure or via a manual release bolt. The CXSL-R high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSM-R slide bearing type provides lateral stability protecting it from side load impacts.

Compact Dual Piston Rods - CXSJ
The CXSJ Series is a compact dual piston actuator that is lighter and smaller than the conventional CXS unit. Its non-rotating accuracy is ± 0.1°. The CXSJL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSJM slide bearing type provides lateral stability protecting it from side load impacts.

Dual Piston Rods for Clean Room - 10/11/12/21/22-CXS
The 1*-CXS Clean Room Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with fluorine grease making it clean room ready. Expelling contaminants outside a clean room can be done by: (11-) vacuum relief or (10- or 12-) exhaust relief. The 2*-CXS Copper, Fluorine, Silicone-free Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with lithium soap based grease making it clean room ready. Expelling contaminants outside a clean room can either be done by: (21-) exhaust relief or (22-) vacuum relief. The clean CXSL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The clean CXSM slide bearing type provides lateral stability protecting it from side load impacts.

Dual Piston Double Rod - CXSW
The CXSW Series is a dual piston, double rod actuator with a non-rotating accuracy of ± 0.1°. The CXSWL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSWM slide bearing type provides lateral stability protecting it from side load impacts.

Dual Piston Double Rod with Slide Unit - CX2/CXW
The CX2 Series is a dual piston, double rod slide unit that offers high non-rotating accuracy and smooth operation. Its compact design and low profile can accommodate applications that require minimal space. Through-holes are in the housing for body mounting or for direct load positioning. The CXW Series is a dual piston, double rod slide unit with built-in shock absorbers for a wide range of applications from high-speed, low-load impacts to low- speed, high-load situations.