- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Linear Guide
- Rodless Cylinder MY1H-AZ Mechanically Jointed w- Stroke Adjuster - Linear Guide
Rodless Cylinder, MY1H-A*Z, Mechanically Jointed w/ Stroke Adjuster - Linear Guide
Rodless Cylinders, MY1H-A*Z and MY1H-S*Z include a high precision guide that improves positioning accuracy. They have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile.
Rodless Cylinder, MY1H-A*Z, Mechanically Jointed w/ Stroke Adjuster - Linear Guide
The MY1H-A*Z Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated linear guide improves positioning accuracy. Air cushions are standard adjustable with an easy access cushion needle, and external shock absorbers are optional. Auto-switch mounting has been enhanced with a face mounting feature.
- Bore sizes: 25, 32, 40 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.10 MPa (15 psi)
- Speed: 100~1000 mm/sec (air cushion), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1500 mm (XB11)
- RoHS compliant
- Auto switch capable
Rodless Cylinder, MY1H-S*Z, Mechanically Jointed w/o Stroke Adjuster - Linear Guide
The MY1H-S*Z Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated linear guide improves positioning accuracy. Air cushions are standard adjustable with an easy access cushion needle. Auto-switch mounting has been enhanced with a face mounting feature.
- Bore sizes: 25, 32, 40 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.10 MPa (15 psi)
- Speed: 100~1000 mm/sec (air cushion), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1500 mm (XB11)
- RoHS compliant
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery