MSU
The series MSUB compact rotary table is perfect for end-of-arm tooling applications. It incorporates load bearings and a mounting face with a vane style rotary actuator. Rotation indicators on the side of the table facilitate easy rotating range adjustments.
M(D)SUB*1~20, Rotary Table, Basic Type
The series MSUB compact rotary table is perfect for end-of-arm tooling applications. It incorporates load bearings and a mounting face with a vane style rotary actuator. Rotation indicators on the side of the table facilitate easy rotating range adjustments.
- Rotary table/vane style
- Size 1, 3, 7, 20
- Single vane & double vane
- 90° & 180° available
- Auto switch capable
M(D)SUA, Rotary Table, High Precision Type
The series MSUB compact rotary table is perfect for end-of-arm tooling applications. It incorporates load bearings and a mounting face with a vane style rotary actuator. Rotation indicators on the side of the table facilitate easy rotating range adjustments.
- High precision, rotary table
- Size 1, 3, 7, 20
- Single vane
- 90° & 180° available
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery