- SMC Home
- Products
- Actuators
- Rotary Actuators
- Vane Type
- Metric Specifications
Metric Specifications
CRB
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90° or 180° rotation angle. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. (Only for CDRB with auto switch). The new integrated auto switch unit is compatible with D-M9 type auto switches.
MSU
The series MSUB compact rotary table is perfect for end-of-arm tooling applications. It incorporates load bearings and a mounting face with a vane style rotary actuator. Rotation indicators on the side of the table facilitate easy rotating range adjustments.
CRB2-Z
Series CRB2-Z, single or double vane, rotary actuator is available in 10, 15, 20, 30 and 40 bore. The single vane style uses specially designed seals and stoppers which enable this compact type actuator to rotate up to 270 degrees. Double vane type is standardized for 90 and 100 degrees.
CRBU2-Z
Rotary actuator series CRBU2-Z is a free mount style, rotary actuator with direct mounting available in six types of direct mounting. Through the adoption of specially designed seals and stoppers, a rotation angle of 270° has been achieved for the first time in a compact vane style actuator. To support thrust and radial loads, bearings are used throughout the series.
CRB1
The CRB1 vane style rotary actuator is offered in 7 sizes (10-100mm). Rotation angles of up to 270° is possible for the entire series. The double vane style offered on the 90° and 100° rotation allows twice the torque of the single vane. Bearings are used throughout the series to support thrust and radial loads. In addition, rubber bumpers are used internally (except for size 10) making this series highly reliable. Optional auto switches can be moved anywhere along the circumference to allow mounting in a position that is most appropriate for your specifications.
CVRB1
The CVRB1 series is a vane style rotary actuator with solenoid valve. Available bore sizes include 50, 63, 80 and 100mm. There are two mounting styles (basic or foot) and either single or double vane types to choose from. Other options include auto switch capability.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery