- SMC Home
- Products
- Actuators
- Specialty Actuators
- Clean Room
- Linear Actuators
- 10-11-21-22-CJ2
10/11/21/22-CJ2
Series CJ2 miniature clean series cylinders available in double acting styles offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 15 to 200mm. Mounting options include basic, foot, and front flange. Series CJ2 is auto switch capable.
10/11/21/22-C(D)J2-Z Air Cylinder, Double Acting, Single Rod, Clean Room
Series CJ2 miniature clean series cylinders available in double acting styles offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 15 to 200mm. Mounting options include basic, foot, and front flange. Series CJ2 is auto switch capable.
- Double acting, single rod for use in clean environment
- Relief or vacuum suction types
- Bore size (mm): 10, 16
- Auto switch capable
10/11/21/22-C(D)J2, Air Cylinder, 6mm Bore Double Acting, Single Rod, Clean Room
Series CJ2 miniature clean series cylinders available in double acting styles offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 15 to 200mm. Mounting options include basic, foot, and front flange. Series CJ2 is auto switch capable.
- Double acting, single rod for use in clean environment
- Relief or vacuum suction types
- Bore size (mm): 6, 10, 16
- Auto switch capable
10/11/21/22-C(D)J2W-Z, Air Cylinder, Double Acting, Double Rod, Clean Room
Series CJ2 miniature clean series cylinders available in double acting styles offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 15 to 200mm. Mounting options include basic, foot, and front flange. Series CJ2 is auto switch capable.
- Double acting, double rod for use in clean environment
- Relief or vacuum suction types
- Bore size (mm): 10, 16
- Auto switch capable
10/11/21/22-C(D)J2RA-Z, Air Cylinder, Direct Mount, Clean Room
Series CJ2 miniature clean series cylinders available in double acting styles offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 15 to 200mm. Mounting options include basic, foot, and front flange. Series CJ2 is auto switch capable.
- Double acting, single rod, direct mount for use in clean environment
- Relief or vacuum suction types
- Bore size (mm): 10, 16
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery