MVGQ
Series MVGQ incorporates a valve, speed controller, and cylinder into one compact unit. A built-in magnet makes the MVGQ auto switch capable. Switch easily between rod extended when energized and rod retracted when energized by changing the orientation of the switching plate for SYJ3000, VZ3000, VZ5000 valves, and by changing the mounting orientation of the valves for series VF3000. The MVGQ can be mounted on the side or bottom. Two kinds of guide bearings, slide or ball bushing, are offered to suit individual use. MVGQ's built-in speed controllers make selection of meter-out or meter-in possible.MVGQ Valve Mounted Guide Cylinder, 12-20 Bore
Series MVGQ incorporates a valve, speed controller, and cylinder into one compact unit. A built-in magnet makes the MVGQ auto swich capable. Switch easily between rod extended when energized and rod retracted when energized by changing the orientation of the switching plate for SYJ3000, VZ3000, VZ5000 valves, and by changing the mounting orientation of the valves for series VF3000. The MVGQ can be mounted on the side or bottom. Two kinds of guide bearings, slide or ball bushing, are offered to suit individual use. MVGQ's built-in speed controllers make selection of meter-out or meter-in possible.- Bore sizes: 12, 16 & 20mm
- Standard stroke: 10 - 200mm, depending on bore size
- Related valve: SYJ3000
- Built-in speed controllers
- Auto switch capable
MVGQ Valve Mounted Guide Cylinder, 25-63 Bore
Series MVGQ incorporates a valve, speed controller, and cylinder into one compact unit. A built-in magnet makes the MVGQ auto swich capable. Switch easily between rod extended when energized and rod retracted when energized by changing the orientation of the switching plate for SYJ3000, VZ3000, VZ5000 valves, and by changing the mounting orientation of the valves for series VF3000. The MVGQ can be mounted on the side or bottom. Two kinds of guide bearings, slide or ball bushing, are offered to suit individual use. MVGQ's built-in speed controllers make selection of meter-out or meter-in possible.- Bore sizes: 25, 32, 40, 50 & 63mm
- Standard stroke: 20 - 200mm
- Related valve: VZ3000, VZ5000
- Built-in speed controllers
- Auto switch capable
MVGQ Valve Mounted Guide Cylinder, 80 & 100 Bore
Series MVGQ incorporates a valve, speed controller, and cylinder into one compact unit. A built-in magnet makes the MVGQ auto swich capable. Switch easily between rod extended when energized and rod retracted when energized by changing the orientation of the switching plate for SYJ3000, VZ3000, VZ5000 valves, and by changing the mounting orientation of the valves for series VF3000. The MVGQ can be mounted on the side or bottom. Two kinds of guide bearings, slide or ball bushing, are offered to suit individual use. MVGQ's built-in speed controllers make selection of meter-out or meter-in possible.- Bore sizes: 80 & 100mm
- Standard stroke: 25 - 200mm
- Related valve: VF3000
- Built-in speed controllers
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery