Air Regulators – IL
Booster relay series IL100 is used when the piping between instrumentation and operational area is long, or when operational area has large capacity. Series IL100 can help accelerate actuation speed considerably.

IL200, Lock-up Valve
Booster relay series IL100 is used when the piping between instrumentation and operational area is long, or when operational area has large capacity. Series IL100 can help accelerate actuation speed considerably.
- Lock-up valve
- Actuation: single (201), double (211)
- Connections: 1/4"
- Effective orifice (Cv): 17mm² (0.9)

IL100, Booster Relay, Metric
Booster relay series IL100 is used when the piping between instrumentation and operational area is long, or when operational area has large capacity. Series IL100 can help accelerate actuation speed considerably.
- Booster relay series, metric
- Bracket available
- Flow rate: 600N L/min
(at 5kgf/cm² of supply pressure)

EIL100, Booster Relay, European
Booster relay series IL100 is used when the piping between instrumentation and operational area is long, or when operational area has large capacity. Series IL100 can help accelerate actuation speed considerably.
- Booster relay series, European
- Bracket available
- Flow rate: 600N L/min
(at 5kgf/cm² of supply pressure)