C(D)LG1*N/A, Air Cylinder, Double Acting, Single Rod, Fine Lock

C(D)LG1*N/A, Air Cylinder, Double Acting, Single Rod, Fine Lock

The series CLG1 is provided with a compact locking mechanism that locks in both directions. The piston rod can be locked in either direction of its cylinder stroke. It is suitable for intermediate stops, for emergency stops, and for drop prevention. The CLG1 fine lock cylinder is part of SMC's CG1 cylinder series.

  • Fine lock cylinder, CLG1 series
  • Double acting, single rod
  • 7 mounting styles available
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Style Configuration Status
Bore Size Configuration Status
Thread Configuration Status
Stroke Configuration Status
Option Configuration Status
Lock Style Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Auto Switch Mounting Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.