C(D)Q2*-X3260 End Power Cylinder

Double acting, non-rotary double single rod cylinder, and energy-saving version of the CQ2 compact cylinder.  The CDQ2*-X3260 offers smooth operation when output is generated, and the output is generated from 5mm in front of the stroke end.  Therefore, it is optimal for applications such as press-fitting/inserting and clamping that requires force at the stroke end.  Energy saving is achieved by using an assist cylinder to reach the output stroke position.  Small auto switches can be mounted on 4 surfaces of the assist cylinder, and CQ2 series rod flange is mountable.

  • Controllable by a single solenoid valve
  • Bore sizes (mm): 40, 50
  • Standard stroke range (mm): 50, 100, 150, 200
  • 73% maximum air consumption reduction
  • Auto switch capable
  • Rod flange is mountable

 

C(D)Q2*-X3260 End Power Cylinder
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.