C(D)VS1K, Valve Mounted Cylinder, Non-rotating, Double Acting, Single Rod

C(D)VS1K, Valve Mounted Cylinder, Non-rotating, Double Acting, Single Rod

Series CVS1 is a double acting, single rod, valve mounted cylinder with built-in speed controller. Operation style can be changed to normally retracted or normally extended. Single, double, and 3 position solenoid valves can be installed. There are seven mounting options available for the CVS1 series and bore sizes range from 40mm to 100mm. An auto switch cylinder with the switch installed can also be manufactured.

  • Non-rotating, double acting, valve mounted
  • Applicable bores (mm): 40, 50, 63
  • 7 mounting styles
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Thread Type Configuration Status
Stroke Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Valve Voltage Configuration Status
Solenoid Valve Configuration Status
Electrical Entry Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.