C(D)55, Compact Cylinder ISO Standard (ISO 21287)

C55 double acting, air operated cylinders were designed to meet a broad range of automation machine applications.  The C55 series achieves outstanding load performance due to its unique rubber bumpers, piston wear ring, and rod bushing.  Standardized mounting options conform to both ISO 21287 and 6431.

  • Conforms with the ISO 21287 standard
  • Bore sizes of 20, 25, 32, 40, 50, 63, 80 & 100 mm
  • Large stroke range from 5 mm up to 150 mm
  • Construction is similar to the current CQ2 lateral load resistant specification
  • Snap ring construction allows easy and quicker maintenance
  • Auto switches can be mounted on any of the four sides of the cylinder tube
C(D)55, Compact Cylinder ISO Standard (ISO 21287)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Built-in Magnet Configuration Status
Mounting Style Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Rod End Thread Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.