C(D)S1W*H, Air Cylinder, Double Acting, Double Rod (Air-Hydro)

Series CS1 low pressure air/hydro, double rod, double acting version of SMC's largest bore cylinder. This series is available in bore sizes up to 160mm and stroke lengths up to 800mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, various mounting configurations, cushion for noise damping.

  • Air cylinder, double rod, air-hydro type
  • Bore sizes (mm): 125, 140, 160
  • Mountings: basic, foot, flange, trunnion
  • Rod boots available (cushion not available)
  • Auto switch capable
C(D)S1W*H, Air Cylinder, Double Acting, Double Rod (Air-Hydro)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Tube Material Configuration Status
Bore Size Configuration Status
Thread Type Configuration Status
Stroke Configuration Status
Suffix for Cylinder Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.