CCV, Valve Unit

CCV, Valve Unit

The air-hydro unit consists of a converter and a valve unit that are compactly integrated. It converts air pressure to an equivalent hydraulic pressure, and this hydraulic pressure is used for operating an actuator, thus solving the problem that is associated with the compression characteristics of air. Thus, in spite of using pneumatic equipment, it performs similarly to a hydraulic unit, operating at a consistent speed during starting or in the presence of load fluctuations, and at the same time solving the problems of sticking and slipping associated with low speed operations. This unit is ideal for achieving accurate and constant speed of the cylinder, intermediate stopping, skip movement, or for slow operation of a rotary actuator.

  • Valve unit for series CC air-hydro unit
  • Small and large flow available
  • Ambient & fluid temperature: 5 to 50°C
  • Operating pressure: 0 to 0.7MPa
  • Proof pressure: 1.05MPa
  • Fluid: turbine oil (40 to 100cSt)
Configuration Options
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Control Valve Configuration Status
Combination Valve Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Suffix Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog