- SMC Home
- Products
- Connectors
- Speed Controllers
- AS Stainless Steel
AS (Stainless Steel)
Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
AS***1FG-A, Stainless Steel Type Speed Controller, One Touch Fitting, Push Lock, Elbow/Universal Type
The AS speed controller variants with push lock allow for easy locking of the flow rate setting without a tool.
- Elbow type, speed control with one-touch fitting
- Improved, larger push-lock handle
- Easy identification of meter-in (blue handle) vs. meter-out (gray handle)
- Max. operating pressure 1MPa
- Applicable tubing material: nylon, soft nylon, polyurethane
AS*2*1FSG, Speed Controller with Indicator, Elbow Type, Stainless Steel
Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- Easier to operate w/larger handle
- Wide viewing angle
- Two indicator window directions available
AS*2FG-A, Speed Controller, One-touch Fitting, Stainless Steel, In-line, Push Lock Type
Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- In-line, one-touch fittings, stainless steel, push lock
- Max. operating pressure: 1MPa
- Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
- Body Size: M5, 1/8, 1/4, 3/8, 1/2
ASG, Stainless Steel Speed Controller, Elbow Type
Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- Pressure range: 15 to 145 PSI (0.1 to 1 MPa)
- Ambient and fluid temp range: 23 to 140°F (-5 to 60°C)
- Option for meter-out or meter-in type control
- One-touch fitting provides easy tube mounting/removal
- Applicable tube size: ø4, ø6, ø8, ø10, and ø12
- Thread port size: M5, R1/8 to 1/2
- The port thread has sealant (except M5 type), to save installation time and reduce the possibility of leakage
AS*2FSG, Speed Controller with Indicator, Stainless Steel, In-line Type
Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- Speed controller with indicator, stainless steel, in-line type
- Max. operating pressure: 1MPa
- Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
- Body Size: M5, 1/8, 1/4, 3/8, 1/2
AS-FS(G)A, Speed Controller with Compact Indicator, In-line Type
The AS-FS(G)A in-line type speed controller variants with indicator window allow for numerical verification of flow rate setting. The numerical flow rate control with indicator window allows for precise settings, while the Vernier scale indication provides 1/4 increment fine tuning. This reduces work hours and setting mistakes.
- Applicable for tube connections up to 12mm or 1/2"
- Push-lock adjustment with numerical indicator
- Needle guide available with Brass or Stainless Steel
AS-FS(G)A, Speed Controller w/Compact Indicator, Elbow/Universal Type, Stainless Steel
The AS-FS(G)A elbow/universal type speed controller variants with indicator window allow for numerical verification of flow rate setting. The numerical flow rate control with indicator window allows for precise settings, while the Vernier scale indication provides 1/4 increment fine tuning. This reduces work hours and setting mistakes.
- Applicable for tube connections up to 16mm or 1/2"
- Push-lock adjustment with numerical indicator
- Needle guide available with Brass or Stainless Steel
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery