High Purity – LVQ
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.

LVQ-S/V, 2 Port Chemical Valve, Viper Series, Standard
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve, Viper series (standard type)
- Non-metallic exterior
- Tube O.D.: 1/4", 3/8", 1/2", 3/4", 1", 6mm, 10mm, 12mm, 19mm, 25mm
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQS, High Purity Air Operated Chemical Valve, Integral Fitting, Space Saving Type
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve, Viper series, space saving type
- Non-metallic exterior
- Fitting size: 2, 3, 4, 5, 6
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQH, 2 Port Chemical Valve, Integral Fitting Type, Manual Operation
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical shut-off valve, manual operation
- Non-metallic exterior
- Tube O.D.: 1/8, 1/4, 3/8, 1/2, 3/4, 1, ø3, ø4, ø6, ø8, ø10, ø12, ø19, ø25
- Orifice:ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQHS, 2 Port Chemical Valve, Integral Fitting, Space Saving Type, Manual Operation
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical shut-off valve, manual operation
- Space saving type
- Non-metallic exterior
- Tube O.D.: 1/4, 3/8, 1/2, 3/4, 1
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQ-Z, 2 Port Chemical Valve, Flare Integral Fitting Type (LQ3), Air Operated
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve
- Non-metallic exterior
- LQ3 integral fitting
- Tube O.D.: 1/4", 3/8", 1/2", 3/4", 1", ø3, ø4, ø6, ø8, ø10, ø12, ø19, ø25
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQS-Z, 2 Port Chemical Valve, Air Operated, Flare Integral Fitting Type (LQ3), Space Saving
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve
- Flare integral fitting type (LQ3)
- Non-metallic exterior
- Tube O.D.: 1/4", 3/8", 1/2", 3/4", 1"
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQH-Z, 2 Port Chemical Valve, Flare Integral Fitting Type (LQ3), Manual Operation
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical shut-off valve, manual operation
- LQ3 integral fittings
- Non-metallic exterior
- Tube O.D.: 1/8, 1/4, 3/8, 1/2, 3/4, 1, ø3, ø4, ø6, ø8, ø10, ø12, ø19, ø25
- Orifice:ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQHS-Z, 2 Port Chemical Valve, Flare Integral Fitting Type (LQ3), Space Saving
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical shut-off valve, manual operation
- Flare integral fitting type (LQ3)
- Space saving type
- Non-metallic exterior
- Tube O.D.: 1/4, 3/8, 1/2, 3/4, 1
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQ-T, 2 Port Chemical Valve, Tube Extension Fitting Type
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve, tube extension fitting type
- Non-metallic exterior
- Tube O.D.: 1/4", 3/8", 1/2", 3/4", 1", 6mm, 10mm, 12mm, 19mm, 25mm
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQH-T, 2 Port Chemical Valve, Tube Extension Fitting Type, Manual Operation
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve, tube extension fitting type, manual type
- Non-metallic exterior
- Tube O.D.: 1/4", 3/8", 1/2", 3/4", 1", 6mm, 10mm, 12mm, 19mm, 25mm
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQ**H-S, 2 Port Chemical Valve, Air Operated for Back Pressure 0.5MPa, Integral Fitting Type
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve
- Air operated for back pressure 0.5MPa
- Non-metallic exterior
- Tube O.D.: 1/8", 3/16:, 1/4", 3/8", 1/2", 3/4", 1", 3mm, 4mm, 6mm, 10mm, 12mm, 19mm, 25mm
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQ**H-Z, 2 Port Chemical Valve, Air Operated for Back Pressure 0.5MPa, Flare Integral Fitting Type (LQ3)
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve, air operated for back pressure 0.5MPa
- Flare integral fitting type (LQ3)
- Non-metallic exterior
- Tube O.D.: 1/8", 3/16:, 1/4", 3/8", 1/2", 3/4", 1", 3mm, 4mm, 6mm, 10mm, 12mm, 19mm, 25mm
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0

LVQ*00Z, 3 Port Chemical Valve, Air Operated
Series LVQ is a 3 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 3 port chemical valve
- Non-metallic exterior
- Tube O.D.: 1/4", 3/8", 1/2", 3/4", 1"
- Orifice: ø6, 12, 22
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery