Solenoid Valves - Direct Operated – S070
Series S070 is a super compact direct acting 2/3 port solenoid valve that meets the miniaturization needs of analyzers, medical equipment and semiconductor manufacturing equipment. S070 is extremely lightweight (5g for valve single unit type) and operation noise is 38dB(A) or less. It is easy to increase or decrease the number of stations (stacking base). Valve width is 7mm.

S070, 3 Port Solenoid Valve, Compact Direct Operated
Series S070 is a super compact direct acting 2/3 port solenoid valve that meets the miniaturization needs of analyzers, medical equipment and semiconductor manufacturing equipment. S070 is extremely lightweight (5g for valve single unit type) and operation noise is 38dB(A) or less. It is easy to increase or decrease the number of stations (stacking base). Valve width is 7mm.
- 3 port solenoid valve, direct operated
- Valve width: 7mm
- Weight: 5g (single unit valve)
- Operation noise: 38dB(A) or less
- Power consumption: 0.35W (std), 0.1W (w/power saving circuit)

SS073, 3 Port, Base Mounted, Body Ported Manifolds
Series S070 is a super compact direct acting 2/3 port solenoid valve that meets the miniaturization needs of analyzers, medical equipment and semiconductor manufacturing equipment. S070 is extremely lightweight (5g for valve single unit type) and operation noise is 38dB(A) or less. It is easy to increase or decrease the number of stations (stacking base). Valve width is 7mm.
- S070 series, base mounted, body ported manifolds
- Bar base, separable base and stacking type available
- Electrical entry: grommet/plug lead
- Stations: 02-20
- Barb fittings for stacking type and female screws for bar base
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery