Solenoid Valves - Direct Operated – V100
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
V100, 3 Port Direct Operated Solenoid Valve - Standard
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
- Ultra-compact 3 port direct acting valves
- Can be manifold mounted.
- N.O. or N.C. options.
- Power saving version.

VV100-S41, Manifold, Common SUP/Common EXH
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
- Fluid: air
- Ambient and Fluid Temperature: -10 to 50° C
- Max. Operating Frequency (Hz): 20
- 2 to 20 stations

10-V1*4, Standard 3 Port Base Mounted Valve (for Subplate & S41 Manifold Types), Clean Series
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
- Fluid: air
- Ambient and Fluid Temperature: -10 to 50° C
- Max. Operating Frequency (Hz): 20

10-V1*4A, Large Flow 3 Port Base Mounted Valve (for Subplate & S41 Manifold Types), Clean Series
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
- Fluid: air
- Ambient and Fluid Temperature: -10 to 50° C
- Max. Operating Frequency (Hz): 20

10-VV100-S41, Manifold, Common SUP/Common EXH, Clean Series
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
- Fluid: air
- Ambient and Fluid Temperature: -10 to 50° C
- Max. Operating Frequency (Hz): 20
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery