- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - ISO
- VQ7-6-7-8
- Valves All Types
Valves (All Types)
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.VQ7-6, ISO Standard Solenoid Valve, Size 1, Single Unit
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.- Size 1, ISO standard solenoid valve
- Fluid: air/inert gas
- Operating pressure: 0.15 to 1.0MPa
- Enclosure: IP65 (dusttight, splash proof)
VQ7-8, ISO Standard Solenoid Valve, Size 2, Single Unit
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.- Size 2, ISO standard solenoid valve
- Fluid: air/inert gas
- Operating pressure: 0.15 to 1.0MPa
- Enclosure: IP65 (dusttight, splah proof)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery