- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - ISO
- VS7-6-7-8
- Valves All Types
Valves (All Types)
Dimensions of SMC's VS7 series conform to ISO interface sizes 1 and 2. The pilot operated metal seal design allows the valve to be used with non-lube dry air and still maintain a long life. The VS7 is available in 2 or 3 position, double or single action. Manifolds are available with a large variety of functions and piping configurations.VS7-6, ISO Interface Solenoid Valve, Metal Seal, Size 1
Dimensions of SMC's VS7 series conform to ISO interface sizes 1 and 2. The pilot operated metal seal design allows the valve to be used with non-lube dry air and still maintain a long life. The VS7 is available in 2 or 3 position, double or single action. Manifolds are available with a large variety of functions and piping configurations.- Size 1, ISO interface solenoid valve
- Fluid: air/inert gas
- Operating pressure: 0.1 to 1.0MPa
- Single or double solenoids
- Options include indicator light, direct manual override, wedge packing style, individual pilot EXH, surge voltage suppressor
VS7-8, ISO Interface Solenoid Valve, Metal Seal, Size 2
Dimensions of SMC's VS7 series conform to ISO interface sizes 1 and 2. The pilot operated metal seal design allows the valve to be used with non-lube dry air and still maintain a long life. The VS7 is available in 2 or 3 position, double or single action. Manifolds are available with a large variety of functions and piping configurations.- Size 2, ISO interface solenoid valve
- Fluid: air/inert gas
- Operating pressure: 0.1 to 1.0MPa
- Single or double solenoids
- Options include indicator light, direct manual override, wedge packing style, individual pilot EXH, surge voltage suppressor
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery