- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - ISO
- VSS-VSR
- Valves All Types
Valves (All Types)
VSS/VSR size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work. In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).
VS*8-*, ISO Interface 15407-2 Interface, Solenoid Valve
VSS/VSR size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work. In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).
- VSR/S8-4 (size 01) conforms to ISO 15407-2
- Accomodate IP65 enclosure
- Large capacity: flow rate 1000L/min (ANR); cylinder driving
size ø100 - Light weight (3 position): 0.26kg
VS*8-6 (for USA), ISO Interface Solenoid Valve
VSS/VSR size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work. In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).
- Fluid: air, inertia gas
- Maximum operating pressure: 1.0MPa
- Minimum operating pressure: 0.1MPa
- Flow rate: Cv 2.0
- Coil rated voltage: 12, 24VDC
- Rating: IP67, NEMA4 Hose Down
VS*8-8 (for USA), ISO Interface Solenoid Valve
VSS/VSR size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work. In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).
- Fluid: air, inertia gas
- Maximum operating pressure: 1.0MPa
- Minimum operating pressure: 0.1MPa
- Flow rate: Cv 4.0
- Coil rated voltage: 12, 24VDC
- Rating: IP67, NEMA4 Hose Down
VS*8-10 (for USA), ISO Interface Solenoid Valve
VSS/VSR size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work. In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).
- Fluid: air, inertia gas
- Maximum operating pressure: 1.0MPa
- Minimum operating pressure: 0.1MPa
- Flow rate: Cv 5.6
- Coil rated voltage: 12, 24VDC
- Rating: IP67, NEMA4 Hose Down
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery