EVM400, 400 Series, 3 Port Mechanical Valve, European

EVM400, 400 Series, 3 Port Mechanical Valve, European

The VM series is a mechanical, poppet valve. Their compact size requires little mounting space. The VM series offers a wide variety of actuator styles and flow capacity up to 1.0 Cv.

  • Fluid: air
  • Operating pressure: -100kPa to 1.0MPa
  • Effective area (Cv): 7mm 2 (0.38)
  • Ambient and fluid temperature: -5° to 60°C (no freezing)
  • Port size (nominal size): 1/8 (6A)
  • European threads-G(PF)
Configuration Options
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Actuator Type Configuration Status
Suffix Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog