EVZM500, 5 Port Mechanical Valve, European

EVZM500, 5 Port Mechanical Valve, European

The VZM series is a 5 port mechanical valve. It is compact in design with a large flow capacity (VZM400 Cv 0.55, VZM500 Cv 0.6). The VZM is available in a metal or rubber spool style, with a variety of actuator choices and optional external pilot.

  • Fluid: air, inert gas
  • Operating pressure: 0.15 to 0.7MPa
  • Ambient and fluid temp: -5° to 60°C (no freezing)
  • Effective area (Cv): 0.6
  • Thread: G(PF)
  • Port size: main valve 1/8, pilot valve (EXH) M5x0.8
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Option Configuration Status
Style Configuration Status
Suffix Configuration Status
Accessory Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate