EX600, SI Unit
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. This serial interface is compatible with series SV, VQC, SY and JSY series valves. Available protocols include Ethernet I/P™, EtherCAT®, PROFINET, POWERLINK, Modbus TCP, CC-Link IE Field™, PROFIBUS-DP®, DeviceNet™ and CC-Link.
- Protocols: EtherNet/IP™, PROFINET, POWERLINK, Modbus TCP, CC-Link IE Field™, PROFIBUS DP®, DeviceNet™ and CC-Link
- Output method: PNP, NPN
- Enclosure: IP67(manifold assembly)
- Operating temp. range: -10~50° C
- Standard: CE marking, UL recognition (CSA)
- Weight: 300g or less