Electric Grippers – 3 Finger
The LEHS series electric grippers are equipped with three fingers, offering the ability to hold round work pieces. Four sizes are available. Benefits include adjustable gripping forces, a drop prevention function, and gauging capability for recognizing different dimensions and outputting length measurements.
LEHS, Electric Gripper, 3-Finger
The LEHS series electric grippers are equipped with three fingers, offering the ability to hold round work pieces. Four sizes are available. Benefits include adjustable gripping forces, a drop prevention function, and gauging capability for recognizing different dimensions and outputting length measurements.
- Body sizes: 10, 20, 32, 40
- Compact motor option available: 10, 20
- Stroke / diameter: 4 to 12 mm
- Gripping force range: 1.4 to 130 N
- Manual adjustment screw for moving fingers with power off
- Controllers & Drivers * 24VDC Step Motor Controller
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery