HRS, Large Capacity, General Purpose Chiller, 400 VAC

HRS, Large Capacity, General Purpose Chiller, 400 VAC

HRS high capacity standard chillers offer cooling capacities of 10 and 15 kW. Coolant and refrigeration circuits are included in a compact package. Air and water cooled versions are available. Set temperatures are PID controlled, while the system is monitored for 42 alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.

  • Cooling capacities: 10 kW or 15 kW
  • Temperature range setting: 5 to 35°C
  • Temperture stability: ±1.0°C
  • Power supply requirement: 3-phase 380~415 VAC 50/60 Hz
  • Waterproof specification: IPX4
  • Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
Configuration Options
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cooling Capacity Configuration Status
Cooling Method Configuration Status
Pipe Thread Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog