ISA2, Air Catch Sensor, Modular Type

ISA2, Air Catch Sensor, Modular Type

Pressure Switch ISA series is a non-contact style air catch sensor for applications requiring confirmation of work present for machining operations. Due to the construction of the sensor, fluctuations in the supply pressure does not influence operations. The ISA series is IP67 rated and is dust proof and drip proof.

  • Air catch sensor for work piece detection
  • Detection distance: 0.01 to 0.5mm
  • Repetition accuracy: 0.01mm or less
  • Port size: 1/8
  • Operating pressure: 30 to 200kPa
     
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Detection Distance Configuration Status
Piping Specifications Configuration Status
Pressure Gauge Configuration Status
Output Specification Configuration Status
Electrical Entry Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.