ISE20A, Digital Pressure Sensor, 3 Screen 2 Output with Analog, IP40

ISE20A, Digital Pressure Sensor, 3 Screen 2 Output with Analog, IP40

ISE20A is a digital pressure sensor with an informative, easy to read 3 screen, 3 color display.  The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange.  Compared to the ISE20, the ISE20A adds a 2nd switch output, as well as an analog voltage or current output.  The switch output responds within 1.5ms once the set pressure value is reached.  Response time can be adjusted to reduce chattering.  ISE20A is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.

  • Great value for pressure sensing in dry environments
  • 3 setting modes: 3-step, simple, function selection
  • 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
  • 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
  • Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
  • Bracket or panel mounting options
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Rated Pressure Range Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Piping Specification Configuration Status
Lead Wire Configuration Status
Bracket Configuration Status
Operation Manual Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate