- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Electronic Regulators
- ITVX
- ITVX2000 High Pressure Electro-Pneumatic Regulator
ITVX2000, High Pressure Electro-Pneumatic Regulator
Series ITVX2000 high pressure electro-pneumatic regulator provides stepless control of air pressure to an electrical signal. They have an easy to read digital pressure display and a power consumption of 3 W or less. The new series has a 5.0 MPa maximum supply pressure.
- Stepless control of air pressure proportional to an electrical signal
- Maximum supply pressure: 5.0 MPa
- Set pressure range: 0.01 to 3.0 MPa
- Maximum flow rate: 3000 L/min[ANR]
- Fluid: Air, N2, O2, Ar
- Wetted parts: Fluorine grease