- SMC Home
- Products
- Actuators
- Linear Actuators
- Stainless Steel Body
- JCM
- JC(D)M, Air Cylinder, Double Acting, Single Rod
JC(D)M, Air Cylinder, Double Acting, Single Rod
Series JCM double acting, single rod, stainless steel tube cylinders are compact, and lightweight. The JCM series delivers extra flexibiity including the option of male and female rods.
- Bore sizes 20mm, 25mm, 32mm and 40mm
- Available in 4 mounting styles
- Available in M5, Rc1/8, and 1/8NPT ports
- Optional auto-switch capable
- Strokes up to 300mm
- Available in male or female rod threads

Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery