- SMC Home
- Products
- Electric Actuators
- Rod Guided Rod
- Rod
- LEYE Battery-less Absolute Encoder
LEY*E, Battery-less Absolute Encoder
The LEY rod electric actuator is suitable for push, pull, lift and press applications. The motor orientation can be reverse mounted on top for compact length, or inline for compact height. Several mounting options are available to accommodate a range of machine requirements. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body sizes: 16, 25, 32, 40
- Maximum work load: 90 kg (horizontal); 53 kg (vertical)
- Maximum pushing force: 1058 N
- Maximum speed 500 mm/s
- Maximum stroke: 500mm
- Positioning repeatability: ±0.02mm
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery